- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hazard Prediction Activity Board (Rain-proof Type for Outdoor Use)
Specifications of 320-16
-
- Product Type
- Display stand
-
- Material (Main Body)
- Polypropylene (PP)
-
- Displayed content: Others
- Hazard Prediction Activity Table
-
- Vertical(mm)
- 297
-
- Horizontal(mm)
- 420
-
- Mounting Method
- Suspension
-
- JAN Code
- 4582183901832
-
- Trusco Code
- 371-5990
-
- Mass
- 242g
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,167.00
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Display stand
-
- Material (Main Body)
- Polypropylene (PP)
-
- Displayed content: Others
- Hazard Prediction Activity Table
-
- Vertical(mm)
- 297
-
- Horizontal(mm)
- 420
-
- Mounting Method
- Suspension
-
- JAN Code
- 4582183901832
-
- Trusco Code
- 371-5990
-
- Mass
- 242g
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Constructed so that it is difficult for rain to enter when used outdoors.
Specifications of 320-16
-
- Product Type
- Display stand
-
- Material (Main Body)
- Polypropylene (PP)
-
- Displayed content: Others
- Hazard Prediction Activity Table
-
- Vertical(mm)
- 297
-
- Horizontal(mm)
- 420
-
- Mounting Method
- Suspension
-
- JAN Code
- 4582183901832
-
- Trusco Code
- 371-5990
-
- Mass
- 242g
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,167.00
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?