(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gear Type Curing Cover

Gear Type Curing Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 203.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-YK150H
M-YK200H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 203.00

CUSHIONS 1 Piece(s) 12 Day(s) Orange 80~150 4967576113397 753-5911 71

฿ 272.00

CUSHIONS 1 Piece(s) 12 Day(s) Blue 110~200 4967576127615 753-5929 111

Basic Specifications

  • Mounting Method
    Wrapping type
  • Thickness (mm)
    8
  • Length(mm)
    1700
  • Application
    For protection of column, single pipe, etc.
  • Features
    Can be used for protection of columns, opening frame, single pipe scaffolding, garages.

Product Description

[Features]
· Use to cover pillars, entrances, pipe scaffolding, and garages.
[Applications]
· Covering tubes and pillars, etc.

Part Number
M-YK150H
M-YK200H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 203.00

CUSHIONS 1 Piece(s) 12 Day(s) Orange 80~150 4967576113397 753-5911 71

฿ 272.00

CUSHIONS 1 Piece(s) 12 Day(s) Blue 110~200 4967576127615 753-5929 111

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1