Safety Cushion (Gripping Type)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Impact absorber material with excellent cushioning unlikely to tear.
    · It's possible to cushion edges simply by clipping it on H-beams and steel plates.
    · Yellow-and-black pattern attracts attention while providing cushioning characteristics against unexpected collisions.
    [Applications]
    · For H-steel posts, beams and bracing.

    Usage

    ●For H steel columns, beams, bracelets and so on.

    Specification

    ●Color:Yellow/Black
    ●W x L(mm x m):15 x 0.9
    ●Inner Width(mm):5
    ●SPQ(piece):20
    ●Mounting Method: Paste Type(double sided tape sold separately)

    Materials

    ●Nitrile Rubber(NBR)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat