(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Pipe Safe Marked Stand-Out Type Cover

Single Pipe Safe Marked Stand-Out Type Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 162.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
000170
000171
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 162.05

CUSHIONS 1 Piece(s) 10 Day(s) Green/ White 4560260217106 473-9175 1 pc.

฿ 162.05

CUSHIONS 1 Piece(s) 10 Day(s) Blue / White 4560260217113 473-9183 1 pc.

Basic Specifications

  • Product Model
    Single Pipe Options
  • Overall Length(mm)
    900
  • Details Type
    One-Touch Fitted Insertion Type
  • Internal Diameter(mm)
    φ48.6
  • Material
    Weather-resistant PVC
  • Mass(g)
    150
  • Specifications
    Applicable Ball Size: Internal Diameter 48.6φ up to 3" or so
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A single-action safety indicator cover that can be fitted without tape.
· Lightweight and easy to mount and remove.
· Convenient to carry and reusable.
· Easy to cut with a saw.
· No cushioning properties.
· The 3 white lines stand out clearly.
· A banner can be placed in the cutout section.
· Can also be installed on and protect struts up to approximately 3 inches.
[Applications]
· As a safety indicator for single pipes (scaffolding).
· For various poles
· For struts at factories or warehouses.

Part Number
000170
000171
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 162.05

CUSHIONS 1 Piece(s) 10 Day(s) Green/ White 4560260217106 473-9175 1 pc.

฿ 162.05

CUSHIONS 1 Piece(s) 10 Day(s) Blue / White 4560260217113 473-9183 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1