(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ Diamond Grade™ Corner Guide

3M™ Diamond Grade™ Corner Guide

You can add up to 6 items to the comparison list.

Loading...

Specifications of DGC-1000YFY

  • Width × Length (mm)
    70×1000
  • Color
    Yellow
  • Mounting Method
    貼付タイプ
  • Thickness (mm)
    16
  • 取付詳細
    Double-sided tape included
  • JAN Code
    4547452378203
  • Trusco Code
    294-7501
  • Features
    It has ultra-high brightness reflective sheet and demonstrates high recognition even at dusk and nighttime. Strong adhesive tape is used and installation is easy without damaging the pillar.
  • Application
    Corner guard for columns and walls.
  • Accessory
    Metal Type
  • Mass(g)
    1200
Part Number
DGC-1000YFY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,396.61

CUSHIONS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Width × Length (mm)
    70×1000
  • Color
    Yellow
  • Mounting Method
    貼付タイプ
  • Thickness (mm)
    16
  • 取付詳細
    Double-sided tape included
  • JAN Code
    4547452378203
  • Trusco Code
    294-7501
  • Features
    It has ultra-high brightness reflective sheet and demonstrates high recognition even at dusk and nighttime. Strong adhesive tape is used and installation is easy without damaging the pillar.
  • Application
    Corner guard for columns and walls.
  • Accessory
    Metal Type
  • Mass(g)
    1200

Product Description

[Features]
· Fitted with ultra-luminous reflective sheets for excellent visibility at dusk and at night.
· Utilizes strong adhesive tape for easy installation without damaging pillars.
[Applications]
· Corner guards on pillars and walls.

Specifications of DGC-1000YFY

  • Width × Length (mm)
    70×1000
  • Color
    Yellow
  • Mounting Method
    貼付タイプ
  • Thickness (mm)
    16
  • 取付詳細
    Double-sided tape included
  • JAN Code
    4547452378203
  • Trusco Code
    294-7501
  • Features
    It has ultra-high brightness reflective sheet and demonstrates high recognition even at dusk and nighttime. Strong adhesive tape is used and installation is easy without damaging the pillar.
  • Application
    Corner guard for columns and walls.
  • Accessory
    Metal Type
  • Mass(g)
    1200
Part Number
DGC-1000YFY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,396.61

CUSHIONS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1