- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TTC-01
-
- Width×Length (mm)
- 50×1200
-
- Color
- Clear
-
- Mounting Method
- Pasting Type
-
- Thickness (mm)
- 5
-
- Mounting details
- Double-sided tape included
-
- JAN Code
- 4989999387490
-
- Trusco Code
- 764-7557
-
- Features
- Impact absorber material with excellent cushioning unlikely to tear. Suitable for corners and curved surfaces.
-
- Application
- For cushioning square, curved and flat surfaces.
-
- Accessory details
- Mounting bracket included
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 277.00
|
CUSHIONS
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Width×Length (mm)
- 50×1200
-
- Color
- Clear
-
- Mounting Method
- Pasting Type
-
- Thickness (mm)
- 5
-
- Mounting details
- Double-sided tape included
-
- JAN Code
- 4989999387490
-
- Trusco Code
- 764-7557
-
- Features
- Impact absorber material with excellent cushioning unlikely to tear. Suitable for corners and curved surfaces.
-
- Application
- For cushioning square, curved and flat surfaces.
-
- Accessory details
- Mounting bracket included
Product Description
[Features]
· Impact absorber material with excellent cushioning unlikely to tear.
· Suitable for corners and curved surfaces.
[Applications]
· For cushioning square, curved and flat surfaces.
Specifications of TTC-01
-
- Width×Length (mm)
- 50×1200
-
- Color
- Clear
-
- Mounting Method
- Pasting Type
-
- Thickness (mm)
- 5
-
- Mounting details
- Double-sided tape included
-
- JAN Code
- 4989999387490
-
- Trusco Code
- 764-7557
-
- Features
- Impact absorber material with excellent cushioning unlikely to tear. Suitable for corners and curved surfaces.
-
- Application
- For cushioning square, curved and flat surfaces.
-
- Accessory details
- Mounting bracket included
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 277.00
|
CUSHIONS
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Hard to tear, it is a shock absorbing material excellent in cushioning properties.
●Can correspond to right angle portion, curve shape surface etc.Usage
●For square, curve surface, flat surface cushion construction.Specification
●Color:Clear
●W x L(mm x m):50 x 1.2
●Thickness(mm):5
●SPQ(piece):60
●Mounting Method: Paste type (double-sided tape included)Materials
●Polyvinyl Chloride(PVC)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?