(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion (Corner, Oily Surface Adhesion Specification)

Safety Cushion (Corner, Oily Surface Adhesion Specification)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 115.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-18YS
TAC-20YS
TAC-21YS
TAC-23YS
TAC-24YS
TAC-26YS
TAC-28YS
TAC-29YS
TAC-31YS
TAC-32YS
TAC-66YS
TAC-68YS
TAC-69YS
TAC-71YS
TAC-72YS
TAC-74YS
TAC-76YS
TAC-77YS
TAC-79YS
TAC-80YS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness (mm) Length x Width x Height (mm) JAN Code Trusco Code

฿ 207.46

CUSHIONS 1 Piece(s) Same day Yellow 18 70×70×48 4989999387568 764-7247

฿ 196.07

CUSHIONS 1 Piece(s) 12 Day(s) Green 18 70×70×48 4989999387605 764-7255

฿ 196.07

CUSHIONS 1 Piece(s) 1 Day(s) Light Gray 18 70×70×48 4989999387643 764-7263

฿ 196.07

CUSHIONS 1 Piece(s) 12 Day(s) Ivory 18 70×70×48 4989999387681 764-7271

฿ 196.07

CUSHIONS 1 Piece(s) 1 Day(s) Black 18 70×70×48 4989999387728 764-7280

฿ 156.16

CUSHIONS 1 Piece(s) 1 Day(s) Yellow 9 70×70×31 4989999387551 764-7298

฿ 144.76

CUSHIONS 1 Piece(s) 1 Day(s) Green 9 70×70×31 4989999387599 764-7301

฿ 144.76

CUSHIONS 1 Piece(s) 1 Day(s) Light Gray 9 70×70×31 4989999387636 764-7310

฿ 144.76

CUSHIONS 1 Piece(s) 1 Day(s) Ivory 9 70×70×31 4989999387674 764-7328

฿ 156.16

CUSHIONS 1 Piece(s) 1 Day(s) Black 9 70×70×31 4989999387711 764-7336

฿ 136.47

CUSHIONS 1 Piece(s) 1 Day(s) Yellow 6 50×50×22 4989999387544 764-7441

฿ 125.07

CUSHIONS 1 Piece(s) 1 Day(s) Green 6 50×50×22 4989999387582 764-7450

฿ 136.47

CUSHIONS 1 Piece(s) 1 Day(s) Light Gray 6 50×50×22 4989999387629 764-7468

฿ 125.07

CUSHIONS 1 Piece(s) Same day Ivory 6 50×50×22 4989999387667 764-7476

฿ 136.47

CUSHIONS 1 Piece(s) 1 Day(s) Black 6 50×50×22 4989999387704 764-7484

฿ 127.09

CUSHIONS 1 Piece(s) 18 Day(s) Yellow 4 37×37×15 4989999387537 764-7492

฿ 115.69

CUSHIONS 1 Piece(s) 1 Day(s) Green 4 37×37×15 4989999387575 764-7506

฿ 115.69

CUSHIONS 1 Piece(s) 1 Day(s) Light Gray 4 37×37×15 4989999387612 764-7514

฿ 127.09

CUSHIONS 1 Piece(s) 12 Day(s) Ivory 4 37×37×15 4989999387650 764-7522

฿ 115.69

CUSHIONS 1 Piece(s) 1 Day(s) Black 4 37×37×15 4989999387698 764-7531

Basic Specifications

  • Mounting Method
    Pasting Type
  • Features
    Oil-resistant double-sided tape is included. It is a shock-absorbing material resistant to tearing with high cushioning characteristics.
  • Application
    For collision prevention measures in factories.
  • Accessory details
    With double-sided tape for adhesion to oily surfaces

Product Description

Safety cushion with double-sided tape suitable for environments where oil is used.
[Features]
· Absorbs the impact of collision with elasticity as soft as human skin.
· Nitrile rubber material featuring outstanding oil resistance.
[Applications]
· For hazardous corners around machine tools and environments where oil is used.

Part Number
TAC-18YS
TAC-20YS
TAC-21YS
TAC-23YS
TAC-24YS
TAC-26YS
TAC-28YS
TAC-29YS
TAC-31YS
TAC-32YS
TAC-66YS
TAC-68YS
TAC-69YS
TAC-71YS
TAC-72YS
TAC-74YS
TAC-76YS
TAC-77YS
TAC-79YS
TAC-80YS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness (mm) Length x Width x Height (mm) JAN Code Trusco Code

฿ 207.46

CUSHIONS 1 Piece(s) Same day Yellow 18 70×70×48 4989999387568 764-7247

฿ 196.07

CUSHIONS 1 Piece(s) 12 Day(s) Green 18 70×70×48 4989999387605 764-7255

฿ 196.07

CUSHIONS 1 Piece(s) 1 Day(s) Light Gray 18 70×70×48 4989999387643 764-7263

฿ 196.07

CUSHIONS 1 Piece(s) 12 Day(s) Ivory 18 70×70×48 4989999387681 764-7271

฿ 196.07

CUSHIONS 1 Piece(s) 1 Day(s) Black 18 70×70×48 4989999387728 764-7280

฿ 156.16

CUSHIONS 1 Piece(s) 1 Day(s) Yellow 9 70×70×31 4989999387551 764-7298

฿ 144.76

CUSHIONS 1 Piece(s) 1 Day(s) Green 9 70×70×31 4989999387599 764-7301

฿ 144.76

CUSHIONS 1 Piece(s) 1 Day(s) Light Gray 9 70×70×31 4989999387636 764-7310

฿ 144.76

CUSHIONS 1 Piece(s) 1 Day(s) Ivory 9 70×70×31 4989999387674 764-7328

฿ 156.16

CUSHIONS 1 Piece(s) 1 Day(s) Black 9 70×70×31 4989999387711 764-7336

฿ 136.47

CUSHIONS 1 Piece(s) 1 Day(s) Yellow 6 50×50×22 4989999387544 764-7441

฿ 125.07

CUSHIONS 1 Piece(s) 1 Day(s) Green 6 50×50×22 4989999387582 764-7450

฿ 136.47

CUSHIONS 1 Piece(s) 1 Day(s) Light Gray 6 50×50×22 4989999387629 764-7468

฿ 125.07

CUSHIONS 1 Piece(s) Same day Ivory 6 50×50×22 4989999387667 764-7476

฿ 136.47

CUSHIONS 1 Piece(s) 1 Day(s) Black 6 50×50×22 4989999387704 764-7484

฿ 127.09

CUSHIONS 1 Piece(s) 18 Day(s) Yellow 4 37×37×15 4989999387537 764-7492

฿ 115.69

CUSHIONS 1 Piece(s) 1 Day(s) Green 4 37×37×15 4989999387575 764-7506

฿ 115.69

CUSHIONS 1 Piece(s) 1 Day(s) Light Gray 4 37×37×15 4989999387612 764-7514

฿ 127.09

CUSHIONS 1 Piece(s) 12 Day(s) Ivory 4 37×37×15 4989999387650 764-7522

฿ 115.69

CUSHIONS 1 Piece(s) 1 Day(s) Black 4 37×37×15 4989999387698 764-7531

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1