(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TAC-99YS |
TAC-100YS |
TAC-132YS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width×Length (mm) | Thickness (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 767.61 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | 55×900 | 18 | 4989999387520 | 764-7549 | ||
฿ 560.52 |
CUSHIONS | 1 Piece(s) | Same day | 37×900 | 9 | 4989999387513 | 764-7166 | ||
฿ 454.06 ฿ 250.82 |
CUSHIONS | 1 Piece(s) | Same day | 24×900 | 6 | 4989999387506 | 764-7191 |
Cushioning material with double-sided tape suitable for environments where oil is used.
[Features]
· Absorbs the impact of collision with elasticity as soft as human skin.
· Nitrile rubber material featuring outstanding oil resistance.
[Applications]
· For hazardous corners around machine tools and environments where oil is used.
Part Number |
---|
TAC-99YS |
TAC-100YS |
TAC-132YS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width×Length (mm) | Thickness (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 767.61 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | 55×900 | 18 | 4989999387520 | 764-7549 | ||
฿ 560.52 |
CUSHIONS | 1 Piece(s) | Same day | 37×900 | 9 | 4989999387513 | 764-7166 | ||
฿ 454.06 ฿ 250.82 |
CUSHIONS | 1 Piece(s) | Same day | 24×900 | 6 | 4989999387506 | 764-7191 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?