(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

System Cushion

System Cushion

You can add up to 6 items to the comparison list.

Loading...

Specifications of C-20

  • Width x Length (mm)
    210×890
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Thickness (mm)
    35
  • Color Details
    Yellow reflection / Black
  • JAN Code
    4580284633935
  • Trusco Code
    481-2433
  • Features
    Combinations allow curing of not only flat parts but corners as well. Wide area curing is made simple by connecting vertically and horizontally.
  • Use
    Used for hygiene in all spots.
  • Accessory
    With Adhesive on Back Side
  • Mass(g)
    225
Part Number
C-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,513.70

CUSHIONS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Width x Length (mm)
    210×890
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Thickness (mm)
    35
  • Color Details
    Yellow reflection / Black
  • JAN Code
    4580284633935
  • Trusco Code
    481-2433
  • Features
    Combinations allow curing of not only flat parts but corners as well. Wide area curing is made simple by connecting vertically and horizontally.
  • Use
    Used for hygiene in all spots.
  • Accessory
    With Adhesive on Back Side
  • Mass(g)
    225

Product Description

[Features]
· Some combinations are suitable for covering corners as well as flat areas. Connect both vertically and horizontally to cover large areas with ease.
[Applications]
· Covering any location.

Specifications of C-20

  • Width x Length (mm)
    210×890
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Thickness (mm)
    35
  • Color Details
    Yellow reflection / Black
  • JAN Code
    4580284633935
  • Trusco Code
    481-2433
  • Features
    Combinations allow curing of not only flat parts but corners as well. Wide area curing is made simple by connecting vertically and horizontally.
  • Use
    Used for hygiene in all spots.
  • Accessory
    With Adhesive on Back Side
  • Mass(g)
    225
Part Number
C-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,513.70

CUSHIONS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1