- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Solar Type Safety Light, Splendor X
Specifications of KFC-1
-
- Power Supply
- Solar
-
- Color
- Other
-
- Height(mm)
- 1800~2600
-
- Frontage(mm)
- 1000
-
- Number of LEDs
- LED Red 48 Units/Green 24 Units/White 22 Units
-
- JAN Code
- 4949902003138
-
- Trusco Code
- 494-6774
-
- Features
- It is solar powered, so it can be used in places without electricity. Energy-saving type that can be used for 14 days without sunlight. (in Super Eco Mode) Each part can be exchanged individually, making maintenance easy.
-
- Use
- Use to raise awareness for caution at construction sites.
-
- Specifications
- With ON-OFF Switch, with Day-Night Luminance Automatic Adjustment Function, NETIS Registration Product (KK-110043-A)
-
- Power supply details
- 4.5Ah Battery
-
- Solar Panel
- 6W
-
- No sunlight
- Standard Mode: Approximately 7 Days, Super Eco Mode: Approximately 14 Days
-
- Lighting Pattern
- 5 types
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 55,708.00
฿ 51,251.36
|
SIGNAL LIGHTS
|
1 Piece(s)
|
|
19 Day(s)
|
1 unit |
Basic Specifications
-
- Power Supply
- Solar
-
- Color
- Other
-
- Height(mm)
- 1800~2600
-
- Frontage(mm)
- 1000
-
- Number of LEDs
- LED Red 48 Units/Green 24 Units/White 22 Units
-
- JAN Code
- 4949902003138
-
- Trusco Code
- 494-6774
-
- Features
- It is solar powered, so it can be used in places without electricity. Energy-saving type that can be used for 14 days without sunlight. (in Super Eco Mode) Each part can be exchanged individually, making maintenance easy.
-
- Use
- Use to raise awareness for caution at construction sites.
-
- Specifications
- With ON-OFF Switch, with Day-Night Luminance Automatic Adjustment Function, NETIS Registration Product (KK-110043-A)
-
- Power supply details
- 4.5Ah Battery
-
- Solar Panel
- 6W
-
- No sunlight
- Standard Mode: Approximately 7 Days, Super Eco Mode: Approximately 14 Days
-
- Lighting Pattern
- 5 types
-
- Amount Of Content
- 1 unit
Product Description
[Features]
・ Since it is a solar type, it can be used in places where there is no power supply.
·It is an energy saving specification that can be lit for approx. 14 days even without sunlight. (in super eco mode)
・ Maintenance is easy because each part can be replaced.
[Applications]
・ As a reminder of the construction site.
Specifications of KFC-1
-
- Power Supply
- Solar
-
- Color
- Other
-
- Height(mm)
- 1800~2600
-
- Frontage(mm)
- 1000
-
- Number of LEDs
- LED Red 48 Units/Green 24 Units/White 22 Units
-
- JAN Code
- 4949902003138
-
- Trusco Code
- 494-6774
-
- Features
- It is solar powered, so it can be used in places without electricity. Energy-saving type that can be used for 14 days without sunlight. (in Super Eco Mode) Each part can be exchanged individually, making maintenance easy.
-
- Use
- Use to raise awareness for caution at construction sites.
-
- Specifications
- With ON-OFF Switch, with Day-Night Luminance Automatic Adjustment Function, NETIS Registration Product (KK-110043-A)
-
- Power supply details
- 4.5Ah Battery
-
- Solar Panel
- 6W
-
- No sunlight
- Standard Mode: Approximately 7 Days, Super Eco Mode: Approximately 14 Days
-
- Lighting Pattern
- 5 types
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 55,708.00
฿ 51,251.36
|
SIGNAL LIGHTS
|
1 Piece(s)
|
|
19 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?