(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar Type LED Sign Light

Solar Type LED Sign Light

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SLKS-1-B

  • Power Supply
    Solar
  • Color
    Other
  • Width x depth(mm)
    560×280
  • Diameter(mm)
    75
  • Number of LEDs
    LED White 12 Units
  • JAN Code
    4949902003145
  • Trusco Code
    494-6782
  • Features
    It is solar powered, so it can be used in places without electricity. Energy-saving type that can operate for up to 3 days without sunlight. Just pinch and tighten to install. Can be installed on a signboard frame of between 19 and 25 mm.
  • Use
    Used for lighting the signboard during night.
  • Specifications
    With ON-OFF Switch, with Night Time Auto Flashing Function, NETIS Registration Product (KK-110011-A)
  • Power supply details
    Nickel metal hydride battery
  • Solar Panel
    4W
  • No sunlight
    Approximately 3 days
  • Lighting Pattern
    Lighting
  • Amount Of Content
    1 pc.
Part Number
SLKS-1-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,278.93

฿ 15,727.19

LED LIGHTS 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Power Supply
    Solar
  • Color
    Other
  • Width x depth(mm)
    560×280
  • Diameter(mm)
    75
  • Number of LEDs
    LED White 12 Units
  • JAN Code
    4949902003145
  • Trusco Code
    494-6782
  • Features
    It is solar powered, so it can be used in places without electricity. Energy-saving type that can operate for up to 3 days without sunlight. Just pinch and tighten to install. Can be installed on a signboard frame of between 19 and 25 mm.
  • Use
    Used for lighting the signboard during night.
  • Specifications
    With ON-OFF Switch, with Night Time Auto Flashing Function, NETIS Registration Product (KK-110011-A)
  • Power supply details
    Nickel metal hydride battery
  • Solar Panel
    4W
  • No sunlight
    Approximately 3 days
  • Lighting Pattern
    Lighting
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Solar model that can be used in locations without any power supply.
· Energy saving specifications that allow lighting for 3 days, even without sunlight.
· Just clip on to mount.
· Can be attached to signboard frames 19 to 25 mm thick.
[Applications]
· Illumination of signboards at night, etc.

Specifications of SLKS-1-B

  • Power Supply
    Solar
  • Color
    Other
  • Width x depth(mm)
    560×280
  • Diameter(mm)
    75
  • Number of LEDs
    LED White 12 Units
  • JAN Code
    4949902003145
  • Trusco Code
    494-6782
  • Features
    It is solar powered, so it can be used in places without electricity. Energy-saving type that can operate for up to 3 days without sunlight. Just pinch and tighten to install. Can be installed on a signboard frame of between 19 and 25 mm.
  • Use
    Used for lighting the signboard during night.
  • Specifications
    With ON-OFF Switch, with Night Time Auto Flashing Function, NETIS Registration Product (KK-110011-A)
  • Power supply details
    Nickel metal hydride battery
  • Solar Panel
    4W
  • No sunlight
    Approximately 3 days
  • Lighting Pattern
    Lighting
  • Amount Of Content
    1 pc.
Part Number
SLKS-1-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,278.93

฿ 15,727.19

LED LIGHTS 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1