(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Signal Lamp

LED Signal Lamp

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,147.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
18720
18722
18723
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Number of LEDs JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,363.00

SIGNAL LIGHTS 1 Piece(s) 12 Day(s) 900 LED12 pieces 4991714252013 296-0125 220 1 pc.

฿ 1,147.00

SIGNAL LIGHTS 1 Piece(s) 12 Day(s) 450 LED4 pieces 4991714252020 296-0133 135 1 pc.

฿ 1,153.00

SIGNAL LIGHTS 1 Piece(s) 12 Day(s) 520 LED6 pieces 4991714252037 296-0141 150 1 pc.

Basic Specifications

  • Power Supply
    C Batteries x 2
  • Color
    Red
  • Time of continuous use
    150 hours
  • Width(mm)
    35
  • Notes
    Battery sold separately
  • Application
    General Work Site.
  • Features
    The illumination can be switched from flashing to solid. Excellent visibility ensures guidance at night.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Light can be switched between flashing and on.
· Excellent visibility, for excellent guidance at night.
[Applications]
· Normal work sites.

Part Number
18720
18722
18723
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Number of LEDs JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,363.00

SIGNAL LIGHTS 1 Piece(s) 12 Day(s) 900 LED12 pieces 4991714252013 296-0125 220 1 pc.

฿ 1,147.00

SIGNAL LIGHTS 1 Piece(s) 12 Day(s) 450 LED4 pieces 4991714252020 296-0133 135 1 pc.

฿ 1,153.00

SIGNAL LIGHTS 1 Piece(s) 12 Day(s) 520 LED6 pieces 4991714252037 296-0141 150 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1