(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TTB-806-GN |
TTB-806-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 646.00 |
BARRICADES | 1 Piece(s) | 12 Day(s) | Green | 4989999369434 | 759-6723 | 1 unit | ||
฿ 646.00 |
BARRICADES | 1 Piece(s) | 1 Day(s) | Yellow | 4989999369441 | 759-6731 | 1 unit |
[Features]
· The area can be managed by setting up a single pipe as a barricade. (For single pipe diameter of 48.6 mm)
[Applications]
· For area management at construction sites.
Part Number |
---|
TTB-806-GN |
TTB-806-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 646.00 |
BARRICADES | 1 Piece(s) | 12 Day(s) | Green | 4989999369434 | 759-6723 | 1 unit | ||
฿ 646.00 |
BARRICADES | 1 Piece(s) | 1 Day(s) | Yellow | 4989999369441 | 759-6731 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?