(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Pipe Safety Barricade Ladies First

Single Pipe Safety Barricade Ladies First

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1104-1106-02

  • Product Type
    Barricade
  • Color
    Other
  • Width x Depth x Height(mm)
    484×50×764
  • Material (Main Body)
    Polyethylene (PE)
  • Color Details
    Pink
  • JAN Code
    4562461480228
  • Trusco Code
    764-8197
  • Specifications
    Includes 2 pcs. of clamps to mount a single pipe (pipe dia. 48.6 mm)
  • Application
    For restricting lanes during roadway construction. For marking restricted areas.
  • Features
    Girl's version of personal safety barricade protecting the work site. Brilliant pink to facilitate exceptional visibility. Highly luminance reflective sheets are used on both sides.
  • Amount Of Content
    1 unit
Part Number
1104-1106-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,025.92

BARRICADES 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Barricade
  • Color
    Other
  • Width x Depth x Height(mm)
    484×50×764
  • Material (Main Body)
    Polyethylene (PE)
  • Color Details
    Pink
  • JAN Code
    4562461480228
  • Trusco Code
    764-8197
  • Specifications
    Includes 2 pcs. of clamps to mount a single pipe (pipe dia. 48.6 mm)
  • Application
    For restricting lanes during roadway construction. For marking restricted areas.
  • Features
    Girl's version of personal safety barricade protecting the work site. Brilliant pink to facilitate exceptional visibility. Highly luminance reflective sheets are used on both sides.
  • Amount Of Content
    1 unit

Product Description

[Features]
· A human-shaped safety barricade for protecting sites (female version).
· Vivid pink with excellent visibility.
· Utilizes high-luminance reflective sheeting on both sides.
[Applications]
· Car lane regulation for road works.
· Demarcation of no-entry areas.

Specifications of 1104-1106-02

  • Product Type
    Barricade
  • Color
    Other
  • Width x Depth x Height(mm)
    484×50×764
  • Material (Main Body)
    Polyethylene (PE)
  • Color Details
    Pink
  • JAN Code
    4562461480228
  • Trusco Code
    764-8197
  • Specifications
    Includes 2 pcs. of clamps to mount a single pipe (pipe dia. 48.6 mm)
  • Application
    For restricting lanes during roadway construction. For marking restricted areas.
  • Features
    Girl's version of personal safety barricade protecting the work site. Brilliant pink to facilitate exceptional visibility. Highly luminance reflective sheets are used on both sides.
  • Amount Of Content
    1 unit
Part Number
1104-1106-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,025.92

BARRICADES 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1