(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TST-BR-1 |
TST-BR-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 1,098.66 |
OPTIONS FOR PLASTIC CHAINS | 1 Piece(s) | 10 Day(s) | Stripe | 4989999367911 | 759-6481 | ||
฿ 1,098.66 |
OPTIONS FOR PLASTIC CHAINS | 1 Piece(s) | 12 Day(s) | Danger Keep Out | 4989999367928 | 759-6499 |
[Features]
· Just by fixing it at the chain stand (TRUSCO T-CS series), you can control the area marked using marking tape (non-stick).
· The tape can be stored in the main unit. (Hand winding type)
· As the tape can be connected in 7 directions, it is possible to partition with various layout patterns.
· Marking tapes can be easily replaced and installed with commercially available tapes.
· Includes 2 tapping screws to affix the main body and cone.
[Applications]
· For creating partitions in factories, construction sites, shops, etc.
Part Number |
---|
TST-BR-1 |
TST-BR-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 1,098.66 |
OPTIONS FOR PLASTIC CHAINS | 1 Piece(s) | 10 Day(s) | Stripe | 4989999367911 | 759-6481 | ||
฿ 1,098.66 |
OPTIONS FOR PLASTIC CHAINS | 1 Piece(s) | 12 Day(s) | Danger Keep Out | 4989999367928 | 759-6499 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?