(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Barrier Line (For Chain Stand T-CS Series) Chain Stand Joint

Barrier Line (For Chain Stand T-CS Series) Chain Stand Joint

You can add up to 6 items to the comparison list.

Loading...

Specifications of TST-BR-J

  • Product Type 1
    Other
  • Color
    Black
  • Height x Width(mm×mm)
    235×96
  • JAN Code
    4989999367942
  • Trusco Code
    759-6511
  • Features
    Receptacle joint part of barrier line by chain stands. With two hooks to attach tape clips.
  • Specifications
    Compatible Products: Barrier Line TST-BR Series
Part Number
TST-BR-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 229.71

OPTIONS FOR PLASTIC CHAINS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type 1
    Other
  • Color
    Black
  • Height x Width(mm×mm)
    235×96
  • JAN Code
    4989999367942
  • Trusco Code
    759-6511
  • Features
    Receptacle joint part of barrier line by chain stands. With two hooks to attach tape clips.
  • Specifications
    Compatible Products: Barrier Line TST-BR Series

Product Description

[Features]
· Receptacle joint part of barrier line by chain stands.
· There are 2 hooks for attaching tape clips.

Specifications of TST-BR-J

  • Product Type 1
    Other
  • Color
    Black
  • Height x Width(mm×mm)
    235×96
  • JAN Code
    4989999367942
  • Trusco Code
    759-6511
  • Features
    Receptacle joint part of barrier line by chain stands. With two hooks to attach tape clips.
  • Specifications
    Compatible Products: Barrier Line TST-BR Series
Part Number
TST-BR-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 229.71

OPTIONS FOR PLASTIC CHAINS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1