(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Chain 30 m, Diameter (mm) 6

Plastic Chain 30 m, Diameter (mm) 6

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,973.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPC-6B
TPC-6BW
TPC-6GN
TPC-6GW
TPC-6R
TPC-6RW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code

฿ 2,973.88

PLASTIC CHAINS 1 Piece(s) 12 Day(s) Blue - 4989999369724 759-6804

฿ 3,065.20

PLASTIC CHAINS 1 Piece(s) 12 Day(s) Other Blue/White 4989999369762 759-6847

฿ 2,973.88

PLASTIC CHAINS 1 Piece(s) 1 Day(s) Other Green 4989999369731 759-6812

฿ 3,065.20

PLASTIC CHAINS 1 Piece(s) 12 Day(s) Other Green/White 4989999369755 759-6839

฿ 2,985.28

PLASTIC CHAINS 1 Piece(s) 1 Day(s) Red - 4989999369717 759-6791

฿ 3,065.20

PLASTIC CHAINS 1 Piece(s) 1 Day(s) Other Red/White 4989999369748 759-6821

Basic Specifications

  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    6×30
  • Application
    Partition for guiding people or prohibiting trespassing.
  • Features
    A plastic, light type chain. Can be cut to the necessary length depending on the place of use.

Product Description

[Features]
· A plastic, light type chain.
· Can be cut to the necessary length depending on the place of use.
[Applications]
· Partition for guiding people or prohibiting trespassing.

Part Number
TPC-6B
TPC-6BW
TPC-6GN
TPC-6GW
TPC-6R
TPC-6RW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code

฿ 2,973.88

PLASTIC CHAINS 1 Piece(s) 12 Day(s) Blue - 4989999369724 759-6804

฿ 3,065.20

PLASTIC CHAINS 1 Piece(s) 12 Day(s) Other Blue/White 4989999369762 759-6847

฿ 2,973.88

PLASTIC CHAINS 1 Piece(s) 1 Day(s) Other Green 4989999369731 759-6812

฿ 3,065.20

PLASTIC CHAINS 1 Piece(s) 12 Day(s) Other Green/White 4989999369755 759-6839

฿ 2,985.28

PLASTIC CHAINS 1 Piece(s) 1 Day(s) Red - 4989999369717 759-6791

฿ 3,065.20

PLASTIC CHAINS 1 Piece(s) 1 Day(s) Other Red/White 4989999369748 759-6821

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1