(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Winding Long Barrier Reel Magnetic Type

Automatic Winding Long Barrier Reel Magnetic Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,208.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BRS-606A
BRS-606B
BRS-606C
BRS-606D
BRS-606E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code

฿ 2,219.58

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Stripe 4993091102394 759-4933

฿ 3,458.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Danger - Do Not Enter 4993091102400 759-4950

฿ 2,219.58

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Do Not Enter While in Operation 4993091102417 759-4976

฿ 2,219.58

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) No admittance to unauthorized personnel 4993091102424 759-4992

฿ 2,208.18

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Maroon 4993091102431 759-5018

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Width x Height(mm)
    70×126
  • Sheet Width(mm)
    60
  • Sheet Thickness(mm)
    0.2
  • Sheet Stroke(m)
    6 (Reflective sheet is 3.7 m)
  • Features
    The extra-long sheet can extend to a maximum of 6 m but automatically rolls up for easy storage. If the sheet accidentally comes off, it is equipped with a safety mechanism that makes it roll up slowly and a lock mechanism to lock the sheet in place after it is rolled out. Items can easily be mounted on the metal part using the included strong neodymium magnet. The tough design is resilient against impacts.
  • Use
    Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities.

Product Description

Automatic winding sheet reel with a maximum stroke of 6 m, convenient for regulating no-entry areas.
[Features]
· Automatic winding, so even the maximum 6 m long stroke of the sheet can be conveniently stowed.
· Includes a powerful neodymium magnet for easily attaching to iron parts.
· Capable of slowly winding with the included safety mechanism.
· Features a sheet lock mechanism for locking reeled out sheets.
· Impact resistant structure and a tough design.
[Applications]
· Can be used for entry restriction or demarcation of factories, power plants, parking garages, building facilities, inspections, repairs, cleaning, etc.
· Optimal for preventing unauthorized entry to dangerous locations on various construction sites.

Part Number
BRS-606A
BRS-606B
BRS-606C
BRS-606D
BRS-606E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code

฿ 2,219.58

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Stripe 4993091102394 759-4933

฿ 3,458.00

OPTIONS FOR COLOR CONE 1 Piece(s) 1 Day(s) Danger - Do Not Enter 4993091102400 759-4950

฿ 2,219.58

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Do Not Enter While in Operation 4993091102417 759-4976

฿ 2,219.58

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) No admittance to unauthorized personnel 4993091102424 759-4992

฿ 2,208.18

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Maroon 4993091102431 759-5018

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1