(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Portable Automatic Winding Barrier Reel with Sheet for Replacement (With Magnet)

Mini Portable Automatic Winding Barrier Reel with Sheet for Replacement (With Magnet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,524.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3M3-A0021
3M3-A0022
3M3-A0023
3M3-A0024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code

฿ 1,524.00

COLOR CONES 1 Piece(s) 20 Day(s) Stripe 4993091101755 491-6107

฿ 1,654.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) Danger◆ Do Not Enter 4993091101762 491-6115

฿ 1,654.00

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) ○ Keep out while work is ongoing 4993091101779 491-6123

฿ 1,654.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) ○ No admittance to unauthorized personnel 4993091101786 481-1933

Basic Specifications

  • Product Model
    Option for Color Cone
  • Color
    Yellow / Black
  • Optional Accessory
    Barrier Reel
  • Sheet Width(mm)
    50
  • Sheet Thickness(mm)
    0.2
  • Mass(g)
    40
  • Features
    If the sheet is not cut off, customers can replace the sheet with barrier reel mini portable replacement sheet by themselves.
  • Use
    Barrier reel mini portable, replacement sheet for sheet type barrier
  • Magnet
    With Magnet
  • Specifications
    Applicable to Sheet Type

Product Description

[Features]
· User can replace the sheet using the Barrier Reel mini portable replacement sheet if the sheet is not cut.
[Applications]
· Replacement sheet for the Barrier Reel mini portable, sheet type

Part Number
3M3-A0021
3M3-A0022
3M3-A0023
3M3-A0024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code

฿ 1,524.00

COLOR CONES 1 Piece(s) 20 Day(s) Stripe 4993091101755 491-6107

฿ 1,654.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) Danger◆ Do Not Enter 4993091101762 491-6115

฿ 1,654.00

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) ○ Keep out while work is ongoing 4993091101779 491-6123

฿ 1,654.00

OPTIONS FOR COLOR CONE 1 Piece(s) 19 Day(s) ○ No admittance to unauthorized personnel 4993091101786 481-1933

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1