(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cone hanger

Cone hanger

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 454.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9211
9212
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Height
(mm)
JAN Code Trusco Code Features

฿ 454.77

COLOR CONES 1 Piece(s) 12 Day(s) 460×116 4580284633980 481-2417 Hanging-type signs are easy to fit onto the cone.

฿ 568.95

COLOR CONES 1 Piece(s) 12 Day(s) 470×535 4580284633997 481-2425 Hanging-type signs are easy to fit onto the cone. Signs can be posted at a higher position than with the cone hanger.

Basic Specifications

  • Product Type
    Color Cone Options
  • Application
    It is used when hanging a sign on a color cone.

Product Description

[Features]
· Hanging type signs can be easily installed on cones.
[Applications]
· Used when installing hanging type signs on color cones.

Part Number
9211
9212
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Height
(mm)
JAN Code Trusco Code Features

฿ 454.77

COLOR CONES 1 Piece(s) 12 Day(s) 460×116 4580284633980 481-2417 Hanging-type signs are easy to fit onto the cone.

฿ 568.95

COLOR CONES 1 Piece(s) 12 Day(s) 470×535 4580284633997 481-2425 Hanging-type signs are easy to fit onto the cone. Signs can be posted at a higher position than with the cone hanger.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1