(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar Type Construction Light

Solar Type Construction Light

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SF-7

  • Power Supply
    Solar
  • Color
    Red
  • Width(mm)
    85
  • Height(mm)
    174
  • Number of LEDs
    LED Red 4 Units
  • JAN Code
    4949902003176
  • Trusco Code
    756-7685
  • Features
    NETIS registration product (KK-110043-A). Solar type construction light that needs no power source. Red LED flashes brightly, and can stay lit without sunlight for 10 days.
  • Use
    Use to raise awareness for caution at construction sites.
  • Specifications
    With ON-OFF Switch, with Night Time Auto Flashing Function
  • Power supply details
    Nickel metal hydride battery
  • Solar Panel
    0.24W
  • No sunlight
    Approximately 10 days
  • Lighting Pattern
    Blinking
  • Amount Of Content
    1 pc.
Part Number
SF-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,008.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Power Supply
    Solar
  • Color
    Red
  • Width(mm)
    85
  • Height(mm)
    174
  • Number of LEDs
    LED Red 4 Units
  • JAN Code
    4949902003176
  • Trusco Code
    756-7685
  • Features
    NETIS registration product (KK-110043-A). Solar type construction light that needs no power source. Red LED flashes brightly, and can stay lit without sunlight for 10 days.
  • Use
    Use to raise awareness for caution at construction sites.
  • Specifications
    With ON-OFF Switch, with Night Time Auto Flashing Function
  • Power supply details
    Nickel metal hydride battery
  • Solar Panel
    0.24W
  • No sunlight
    Approximately 10 days
  • Lighting Pattern
    Blinking
  • Amount Of Content
    1 pc.

Product Description

[Features]
· NETIS-registered product (KK-110043-A).
· Solar-type construction lights that do not need batteries.
· Red LEDs flash brightly, and will stay lit for approximately 10 days without sunshine.
[Applications]
· Warning measures on construction sites.

Specifications of SF-7

  • Power Supply
    Solar
  • Color
    Red
  • Width(mm)
    85
  • Height(mm)
    174
  • Number of LEDs
    LED Red 4 Units
  • JAN Code
    4949902003176
  • Trusco Code
    756-7685
  • Features
    NETIS registration product (KK-110043-A). Solar type construction light that needs no power source. Red LED flashes brightly, and can stay lit without sunlight for 10 days.
  • Use
    Use to raise awareness for caution at construction sites.
  • Specifications
    With ON-OFF Switch, with Night Time Auto Flashing Function
  • Power supply details
    Nickel metal hydride battery
  • Solar Panel
    0.24W
  • No sunlight
    Approximately 10 days
  • Lighting Pattern
    Blinking
  • Amount Of Content
    1 pc.
Part Number
SF-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,008.00

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1