- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Solar Type Construction Light Cut Cone Insertion Type
Specifications of SF-7C
-
- Product Type
- Option for Color Cone
-
- Width x Height(mm)
- 85×189
-
- JAN Code
- 4949902003183
-
- Trusco Code
- 756-7693
-
- Features
- NETIS registration product (KK-110043-A). Solar type construction light that needs no power source. Red LED flashes brightly, and can stay lit without sunlight for 10 days. Can be used by direct insertion into a cut cone.
-
- Use
- Use to raise awareness for caution at construction sites.
-
- Specifications
- LED Red 4 Units, with ON-OFF Switch, with Night Time Auto Flashing Function
-
- Solar Panel
- 0.24W
-
- Power Supply
- Nickel metal hydride
-
- No sunlight
- Approximately 10 days
-
- Lighting Pattern
- Blinking
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,279.00
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Option for Color Cone
-
- Width x Height(mm)
- 85×189
-
- JAN Code
- 4949902003183
-
- Trusco Code
- 756-7693
-
- Features
- NETIS registration product (KK-110043-A). Solar type construction light that needs no power source. Red LED flashes brightly, and can stay lit without sunlight for 10 days. Can be used by direct insertion into a cut cone.
-
- Use
- Use to raise awareness for caution at construction sites.
-
- Specifications
- LED Red 4 Units, with ON-OFF Switch, with Night Time Auto Flashing Function
-
- Solar Panel
- 0.24W
-
- Power Supply
- Nickel metal hydride
-
- No sunlight
- Approximately 10 days
-
- Lighting Pattern
- Blinking
Product Description
[Features]
· NETIS registered product (KK-110043-A).
· Solar type construction light that does not require a power supply.
· Red LED blinks brightly and will continue to illuminate for about 10 days without sunlight.
· Can be directly inserted into cut cones and used.
[Applications]
· For warning signs at construction sites.
Specifications of SF-7C
-
- Product Type
- Option for Color Cone
-
- Width x Height(mm)
- 85×189
-
- JAN Code
- 4949902003183
-
- Trusco Code
- 756-7693
-
- Features
- NETIS registration product (KK-110043-A). Solar type construction light that needs no power source. Red LED flashes brightly, and can stay lit without sunlight for 10 days. Can be used by direct insertion into a cut cone.
-
- Use
- Use to raise awareness for caution at construction sites.
-
- Specifications
- LED Red 4 Units, with ON-OFF Switch, with Night Time Auto Flashing Function
-
- Solar Panel
- 0.24W
-
- Power Supply
- Nickel metal hydride
-
- No sunlight
- Approximately 10 days
-
- Lighting Pattern
- Blinking
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,279.00
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?