(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Barrier Reel Reflexive Rope (Rope Type)

Barrier Reel Reflexive Rope (Rope Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of BRR-1210HL

  • Product Type
    Rope Reel
  • Material
    Polyethylene (PE)
  • Wire diameter × length(mm×m)
    12×10
  • Color
    Other
  • JAN Code
    4993091101939
  • Trusco Code
    754-7129
  • Application
    Classification of entry restrictions in electrical work, telecommunication work, signboard construction, and cleaning work. Temporary entry restrictions at parking lots of companies, stores, etc.
  • Features
    It's easy to wind up and store the rope using the power of the spring. The rope can be stretched for up to a maximum of 10 m without being supported in the middle. With the ratcheting mechanism, the rope can be pulled out to any length.
Part Number
BRR-1210HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,491.50

฿ 12,582.97

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Rope Reel
  • Material
    Polyethylene (PE)
  • Wire diameter × length(mm×m)
    12×10
  • Color
    Other
  • JAN Code
    4993091101939
  • Trusco Code
    754-7129
  • Application
    Classification of entry restrictions in electrical work, telecommunication work, signboard construction, and cleaning work. Temporary entry restrictions at parking lots of companies, stores, etc.
  • Features
    It's easy to wind up and store the rope using the power of the spring. The rope can be stretched for up to a maximum of 10 m without being supported in the middle. With the ratcheting mechanism, the rope can be pulled out to any length.

Product Description

[Features]
· Spring force enables easy unwinding and storage.
· Achieve rope tension up to 10 m without intermediate post.
· Unwind the desired length using the ratchet mechanism.
[Applications]
· Marking no-entry areas during electrical work, communication work, sign work or sanitation work.
· Parking areas at businesses, stores, etc.
· Temporary restricted access at factories

Specifications of BRR-1210HL

  • Product Type
    Rope Reel
  • Material
    Polyethylene (PE)
  • Wire diameter × length(mm×m)
    12×10
  • Color
    Other
  • JAN Code
    4993091101939
  • Trusco Code
    754-7129
  • Application
    Classification of entry restrictions in electrical work, telecommunication work, signboard construction, and cleaning work. Temporary entry restrictions at parking lots of companies, stores, etc.
  • Features
    It's easy to wind up and store the rope using the power of the spring. The rope can be stretched for up to a maximum of 10 m without being supported in the middle. With the ratcheting mechanism, the rope can be pulled out to any length.
Part Number
BRR-1210HL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,491.50

฿ 12,582.97

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1