(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jumbo Cone, Red/White

Jumbo Cone, Red/White

You can add up to 6 items to the comparison list.

Loading...

Specifications of 116130

  • Product Type
    Safety cone
  • Color
    Red/White
  • Width x Height(mm)
    480×1420
  • JAN Code
    4932134135715
  • Trusco Code
    371-9545
  • Mass(g)
    7300
  • Specifications
    Reflective sheets with 3 steps
Part Number
116130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,211.97

COLOR CONES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Safety cone
  • Color
    Red/White
  • Width x Height(mm)
    480×1420
  • JAN Code
    4932134135715
  • Trusco Code
    371-9545
  • Mass(g)
    7300
  • Specifications
    Reflective sheets with 3 steps

Product Description

[Features]
· Large cone stand that is clearly visible from large vehicles.
· Includes three bands of reflective material.
[Applications]
· For large parking lots, etc.

Specifications of 116130

  • Product Type
    Safety cone
  • Color
    Red/White
  • Width x Height(mm)
    480×1420
  • JAN Code
    4932134135715
  • Trusco Code
    371-9545
  • Mass(g)
    7300
  • Specifications
    Reflective sheets with 3 steps
Part Number
116130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,211.97

COLOR CONES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1