(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Bacterial White Sanitation Boots

Anti-Bacterial White Sanitation Boots

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,866.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85760-230
85760-235
85760-240
85760-245
85760-250
85760-255
85760-260
85760-265
85760-270
85760-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Width of foot JAN Code Trusco Code Weight
(g)
Amount Of Content

฿ 1,866.00

BOOTS 1 Piece(s) 19 Day(s) 23 EE 4991714174162 296-0419 970 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 23.5 EE 4991714174179 296-0427 1000 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 19 Day(s) 24 EE 4991714174186 296-0435 1060 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 24.5 EEE 4991714174193 296-0443 1200 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 25 EEE 4991714174209 296-0451 1220 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 25.5 EEE 4991714174216 296-0460 1320 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 26 EEE 4991714174223 296-0478 1380 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 26.5 EEE 4991714174230 296-0486 1450 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 10 Day(s) 27 EEE 4991714174247 296-0494 1480 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 28 EEE 4991714174254 296-0508 1580 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    White series
  • Standard
    Without standards
  • Toecap
    None
  • Color Details
    White
  • Material
    · Body section: Oil-resistant polyvinyl chloride (PVC) (antibacterial and anti-fungal agents formulated) · Bottom section: Oil-resistant polyvinyl chloride (PVC) · Backing: Nylon
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Excellent slip resistance.
· Antifungal / antibacterial / odor resistant / oil resistant.
[Applications]
· For fishery processing and food product factories.

Part Number
85760-230
85760-235
85760-240
85760-245
85760-250
85760-255
85760-260
85760-265
85760-270
85760-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Width of foot JAN Code Trusco Code Weight
(g)
Amount Of Content

฿ 1,866.00

BOOTS 1 Piece(s) 19 Day(s) 23 EE 4991714174162 296-0419 970 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 23.5 EE 4991714174179 296-0427 1000 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 19 Day(s) 24 EE 4991714174186 296-0435 1060 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 24.5 EEE 4991714174193 296-0443 1200 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 25 EEE 4991714174209 296-0451 1220 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 25.5 EEE 4991714174216 296-0460 1320 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 26 EEE 4991714174223 296-0478 1380 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 26.5 EEE 4991714174230 296-0486 1450 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 10 Day(s) 27 EEE 4991714174247 296-0494 1480 1 Pair

฿ 1,866.00

BOOTS 1 Piece(s) 12 Day(s) 28 EEE 4991714174254 296-0508 1580 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1