(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Long Boots Black

Safety Long Boots Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,512.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-4435-010-23.0
AZ-4435-010-23.5
AZ-4435-010-24.0
AZ-4435-010-24.5
AZ-4435-010-25.0
AZ-4435-010-25.5
AZ-4435-010-26.0
AZ-4435-010-26.5
AZ-4435-010-27.0
AZ-4435-010-27.5
AZ-4435-010-28.0
AZ-4435-010-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Size JAN Code Trusco Code Contents

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 23 23 4524851198908 449-0860 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 23.5 23.5 4524851198922 449-0878 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 24 24 4524851198939 449-0886 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 24.5 24.5 4524851198946 449-0894 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 25 25 4524851198953 449-0908 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 25.5 25.5 4524851198960 449-0916 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 26 26 4524851198977 449-0924 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 26.5 26.5 4524851198984 449-0932 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 27 27 4524851198991 449-0941 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 27.5 27.5 4524851199004 449-0959 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 28 28 4524851199011 449-0967 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 29 29 4524851199028 449-0975 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Color Combination
    Black
  • Material: Back Cover
    PVC
  • Material: Sole
    PVC
  • Foot Width (Foot Circumference) Measurement based on JIS Standard
    EEE
  • Mass(g)
    695
  • Contents
    1 Pair

Product Description

[Features]
· Standard sanitary boots that are ideal for kitchen and food product factories.
· Oil-resistant and non-slip.

Part Number
AZ-4435-010-23.0
AZ-4435-010-23.5
AZ-4435-010-24.0
AZ-4435-010-24.5
AZ-4435-010-25.0
AZ-4435-010-25.5
AZ-4435-010-26.0
AZ-4435-010-26.5
AZ-4435-010-27.0
AZ-4435-010-27.5
AZ-4435-010-28.0
AZ-4435-010-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Size JAN Code Trusco Code Contents

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 23 23 4524851198908 449-0860 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 23.5 23.5 4524851198922 449-0878 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 24 24 4524851198939 449-0886 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 24.5 24.5 4524851198946 449-0894 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 25 25 4524851198953 449-0908 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 25.5 25.5 4524851198960 449-0916 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 26 26 4524851198977 449-0924 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 26.5 26.5 4524851198984 449-0932 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 27 27 4524851198991 449-0941 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 27.5 27.5 4524851199004 449-0959 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 28 28 4524851199011 449-0967 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 29 29 4524851199028 449-0975 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1