(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

urethane boots (With toecap and built-in plate to prevent punching)

urethane boots (With toecap and built-in plate to prevent punching)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,163.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SFB-24.0
SFB-25.0
SFB-25.5
SFB-26.0
SFB-27.0
SFB-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

฿ 8,163.00

BOOTS 1 Piece(s) 19 Day(s) Work shoes 24 4957520410719 152-5549 1650 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 12 Day(s) - 25 4957520410733 152-5565 1700 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 12 Day(s) - 25.5 4957520410740 152-5573 1800 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 12 Day(s) - 26 4957520410757 152-5581 1850 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 10 Day(s) - 27 4957520410771 152-5603 1900 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 19 Day(s) - 28 4957520410795 152-5620 2150 1 Pair

Basic Specifications

  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    Green series
  • Standard
    TIS Standard
  • Toecap
    Included
  • Color Details
    Khaki
  • Standard detail
    European Safety Shoe Standards Compliant Product (DIN EN ISO 20345 2004 S5)
  • Toecap
    Made of Steel
  • Width of foot
    EEE
  • Soles
    Foamed polyurethane
  • Instep cover
    Foamed polyurethane (Backing: Nylon)
  • Compressive load resistance(kN)
    15kN
  • Specifications
    Cold/Oil Resistance Specification
  • Quantity
    1 Pair

Product Description

[Features]
·Hydrocarbon-resistant upper with high insulation properties and flexibility at -40°C. It has excellent cushioning to reduce the strain on your knees and lower back.
·Excellent oil and slip resistance.
·It is more durable and lighter than rubber or PVC products.
·Provides complete protection to the toes, and is equipped with a plate to prevent the shoes from coming off.
[Applications]
·Water work and outdoor work in winter.

Part Number
SFB-24.0
SFB-25.0
SFB-25.5
SFB-26.0
SFB-27.0
SFB-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

฿ 8,163.00

BOOTS 1 Piece(s) 19 Day(s) Work shoes 24 4957520410719 152-5549 1650 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 12 Day(s) - 25 4957520410733 152-5565 1700 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 12 Day(s) - 25.5 4957520410740 152-5573 1800 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 12 Day(s) - 26 4957520410757 152-5581 1850 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 10 Day(s) - 27 4957520410771 152-5603 1900 1 Pair

฿ 8,163.00

BOOTS 1 Piece(s) 19 Day(s) - 28 4957520410795 152-5620 2150 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1