(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Shoes, Safety Oil Resistant Long Boots Safety Pro Hacks Black

Safety Shoes, Safety Oil Resistant Long Boots Safety Pro Hacks Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of APROH870-BK-250

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Material (Upper)
    PVC
  • Material (Bottom)
    PVC
  • Material (Toe Box)
    Made of Steel
  • JAN Code
    4982841459260
  • Trusco Code
    759-9927
  • Foot Width
    EEE
  • Weight(g)
    1940
  • Specifications
    Oil Resistant Bottom
  • Quantity
    1 Pair
Part Number
APROH870-BK-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Color Size
(cm)
JAN Code Trusco Code Weight
(g)
Quantity

฿ 1,919.79

BOOTS 1 Piece(s) 19 Day(s) Work shoes Black series 25 4982841459260 759-9927 1940 1 Pair

Basic Specifications

  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Material (Upper)
    PVC
  • Material (Bottom)
    PVC
  • Material (Toe Box)
    Made of Steel
  • Foot Width
    EEE
  • Specifications
    Oil Resistant Bottom
  • Quantity
    1 Pair

Product Description

[Features]
· Utilizes special blended PVC with excellent oil resistance.
· Steel toe caps protect your toes from impacts and crushing.
· Anti-microbial treatment to prevent growth of bacteria.
· Pants stopper adopted to stop your pants rising up when you have tucked them into your boots.
[Applications]
· Civil engineering, agriculture, forestry, food processing, etc.

Specifications of APROH870-BK-250

  • Product Model
    Work shoes
  • Shape
    Boots
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Material (Upper)
    PVC
  • Material (Bottom)
    PVC
  • Material (Toe Box)
    Made of Steel
  • JAN Code
    4982841459260
  • Trusco Code
    759-9927
  • Foot Width
    EEE
  • Weight(g)
    1940
  • Specifications
    Oil Resistant Bottom
  • Quantity
    1 Pair
Part Number
APROH870-BK-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Color Size
(cm)
JAN Code Trusco Code Weight
(g)
Quantity

฿ 1,919.79

BOOTS 1 Piece(s) 19 Day(s) Work shoes Black series 25 4982841459260 759-9927 1940 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1