(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tactical Boots ENDURANCE 8

Tactical Boots ENDURANCE 8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,863.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E07008EW7
E07008EW7.5
E07008EW8
E07008EW8.5
E07008EW9
E07008EW9.5
E07008EW10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Amount Of Content

฿ 11,863.38

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 26 0044212066737 762-9664 1 Pair

฿ 11,866.41

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 26.5 0044212066744 762-9672 1 Pair

฿ 11,869.44

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 27 0044212066751 762-9681 1 Pair

฿ 11,872.47

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 27.5 0044212066768 762-9699 1 Pair

฿ 11,875.51

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 28 0044212066775 762-9702 1 Pair

฿ 11,878.54

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 28.5 0044212066782 762-9711 1 Pair

฿ 11,881.57

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 29 0044212066799 762-9656 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Antistatic Function
    x
  • Upper Type
    With Laces and Zipper
  • Oil Resistance
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toe box
    None
  • Detail Type
    Protective panel for TPU
  • Waterproofing Properties
    Waterproof Leather
  • Material Quality
    · Water-proof leather · Nylon upper with TPU panel
  • Specifications
    Manufacturing method of cement (Manufacturing method that bonds the upper leather with the sole instead of sewing them. It makes it harder for water to enter.)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The endurance performance system reduces fatigue and works in any terrain.

Part Number
E07008EW7
E07008EW7.5
E07008EW8
E07008EW8.5
E07008EW9
E07008EW9.5
E07008EW10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Amount Of Content

฿ 11,863.38

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 26 0044212066737 762-9664 1 Pair

฿ 11,866.41

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 26.5 0044212066744 762-9672 1 Pair

฿ 11,869.44

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 27 0044212066751 762-9681 1 Pair

฿ 11,872.47

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 27.5 0044212066768 762-9699 1 Pair

฿ 11,875.51

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 28 0044212066775 762-9702 1 Pair

฿ 11,878.54

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 28.5 0044212066782 762-9711 1 Pair

฿ 11,881.57

TACTICAL BOOTS 1 Piece(s) 10 Day(s) 29 0044212066799 762-9656 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1