Safety Kitchen Chef Shoes 85664

Brand :
XEBEC

Caution

    Product Description

    Safety Kitechen Shoes
    [Specifications]
    Product Model: Work shoes
    Shape: Low shoes
    Instep cover type: Without laces
    Antistatic shoes: x
    Oil Resistant: Included
    Color: White series
    Size: 24cm
    Standard: Without standards
    Toecap: Included
    Width of foot: EEEE
    Soles: Rubber
    Instep cover: Polyurethane
    Weight: 570g
    Amount Of Content: 1 Pair
    Toecap Material: Steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Safety Kitchen Chef Shoes 85664 | XEBEC | MISUMI Thailand