(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Size (cm) |
Color Detail | JAN Code | Trusco Code | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,079.00 |
SAFETY SHOES | 1 Piece(s) | 19 Day(s) | Black series | 24.5 | Black | 4982841642365 | 760-1638 | 640 | 1 Pair | ||
฿ 2,105.59 |
SAFETY SHOES | 1 Piece(s) | 14 Day(s) | Black series | 25 | Black | 4982841642372 | 760-1646 | 660 | 1 Pair | ||
฿ 2,108.62 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Black series | 25.5 | Black | 4982841642389 | 760-1654 | 680 | 1 Pair | ||
฿ 2,111.66 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Black series | 26 | Black | 4982841642396 | 760-1662 | 700 | 1 Pair | ||
฿ 2,114.69 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Black series | 26.5 | Black | 4982841642402 | 760-1671 | 720 | 1 Pair | ||
฿ 2,117.72 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) | Black series | 27 | Black | 4982841642419 | 760-1689 | 740 | 1 Pair | ||
฿ 2,120.75 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Black series | 28 | Black | 4982841642426 | 760-1697 | 760 | 1 Pair | ||
฿ 2,079.00 |
SAFETY SHOES | 1 Piece(s) | 19 Day(s) | White series | 24.5 | White | 4982841641368 | 760-1701 | 640 | 1 Pair | ||
฿ 2,105.59 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 25 | White | 4982841641375 | 760-1719 | 660 | 1 Pair | ||
฿ 2,108.62 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 25.5 | White | 4982841641382 | 760-1727 | 680 | 1 Pair | ||
฿ 2,079.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 26 | White | 4982841641399 | 760-1735 | 700 | 1 Pair | ||
฿ 2,114.69 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 26.5 | White | 4982841641405 | 760-1743 | 720 | 1 Pair | ||
฿ 2,079.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 27 | White | 4982841641412 | 760-1751 | 740 | 1 Pair | ||
฿ 2,120.75 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 28 | White | 4982841641429 | 760-1760 | 760 | 1 Pair |
[Features]
·It has good flexibility and a non-slip bottom, making it ideal for roof work.
·The amount of heat insulating material has been increased to improve heat resistance compared to our conventional products.
·Comes with a heel belt that prevents the heel from coming off even on steep slopes.
·Since the Velcro tape is tightened in alternating directions, it fits perfectly with the foot.
[Applications]
·Civil engineering and construction.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Size (cm) |
Color Detail | JAN Code | Trusco Code | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,079.00 |
SAFETY SHOES | 1 Piece(s) | 19 Day(s) | Black series | 24.5 | Black | 4982841642365 | 760-1638 | 640 | 1 Pair | ||
฿ 2,105.59 |
SAFETY SHOES | 1 Piece(s) | 14 Day(s) | Black series | 25 | Black | 4982841642372 | 760-1646 | 660 | 1 Pair | ||
฿ 2,108.62 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Black series | 25.5 | Black | 4982841642389 | 760-1654 | 680 | 1 Pair | ||
฿ 2,111.66 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Black series | 26 | Black | 4982841642396 | 760-1662 | 700 | 1 Pair | ||
฿ 2,114.69 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Black series | 26.5 | Black | 4982841642402 | 760-1671 | 720 | 1 Pair | ||
฿ 2,117.72 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) | Black series | 27 | Black | 4982841642419 | 760-1689 | 740 | 1 Pair | ||
฿ 2,120.75 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | Black series | 28 | Black | 4982841642426 | 760-1697 | 760 | 1 Pair | ||
฿ 2,079.00 |
SAFETY SHOES | 1 Piece(s) | 19 Day(s) | White series | 24.5 | White | 4982841641368 | 760-1701 | 640 | 1 Pair | ||
฿ 2,105.59 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 25 | White | 4982841641375 | 760-1719 | 660 | 1 Pair | ||
฿ 2,108.62 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 25.5 | White | 4982841641382 | 760-1727 | 680 | 1 Pair | ||
฿ 2,079.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 26 | White | 4982841641399 | 760-1735 | 700 | 1 Pair | ||
฿ 2,114.69 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 26.5 | White | 4982841641405 | 760-1743 | 720 | 1 Pair | ||
฿ 2,079.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 27 | White | 4982841641412 | 760-1751 | 740 | 1 Pair | ||
฿ 2,120.75 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | White series | 28 | White | 4982841641429 | 760-1760 | 760 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?