(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Shoes, Hyper V #2000

Work Shoes, Hyper V #2000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of V2000BK-29.0

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Compressive load resistance
    EEE
  • Color Details
    Black
  • JAN Code
    4932807038947
  • Trusco Code
    754-7765
  • Specifications
    Oil Resistant Bottom Rubber
  • Toecap
    Resin
  • Soles
    Synthetic Rubber 1 Layer
  • Instep cover
    Mesh / Synthetic Leather / Leather
  • Amount Of Content
    1 Pair
Part Number
V2000BK-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Compressive load resistance
    EEE
  • Color Details
    Black
  • JAN Code
    4932807038947
  • Trusco Code
    754-7765
  • Specifications
    Oil Resistant Bottom Rubber
  • Toecap
    Resin
  • Soles
    Synthetic Rubber 1 Layer
  • Instep cover
    Mesh / Synthetic Leather / Leather
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Excellent slip resistance (gripping strength).
· The uppers are made of mesh material and have excellent breathability.
[Applications]
· For construction work.
· For shipping work.

Specifications of V2000BK-29.0

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Compressive load resistance
    EEE
  • Color Details
    Black
  • JAN Code
    4932807038947
  • Trusco Code
    754-7765
  • Specifications
    Oil Resistant Bottom Rubber
  • Toecap
    Resin
  • Soles
    Synthetic Rubber 1 Layer
  • Instep cover
    Mesh / Synthetic Leather / Leather
  • Amount Of Content
    1 Pair
Part Number
V2000BK-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1