Light Weight Sneakers Resin Toe Box, T-Lightop, Gray

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Lightweight sneaker type shoes that can be worn for a long time before feeling fatigue.
    · The toe is designed to face upwards, so the wearer can run easily and is unlikely to stumble.
    · Available in a wide range of sizes.
    · Features outstanding anti-slip properties.
    · Abundant sizes are available.
    · Insole has a non-slip attachment.
    [Applications]
    · For light work in the manufacturing, transportation and construction industries.

    Features

    ●Since it is a lightweight sneaker type, it is hard to get tired even if you are wearing it for a long time.
    ●The toes are designed to face upward, easy to run, hard to stumble.
    ●We have a variety lineup in sizes.
    ●Difficult-to-slip shoe sole.

    Specification

    ●Foot Width Size:EEE
    ●SPQ(pair):10
    ●JSAA Class B Certified
    ●Pressure Resistant Load: 4.5±0.1kN

    Materials

    ●Upper: Synthetic Leather/Artificial Leather/Mesh
    ●Toe Box: Resin
    ●Shoe Sole: EVA/Synthetic Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat