(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Work Safety Shoes PEACOCK White & Black

Work Safety Shoes PEACOCK White & Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PC12-275

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Multicolor
  • Size(cm)
    27.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Detail
    Whity Super Craft Tape
  • Foot Width Size
    EEE
  • JAN Code
    4979058881779
  • Trusco Code
    495-6311
  • Mass(g)
    846
  • Specifications
    JSAA Class A Certified
  • Compressive load resistance
    10kN
  • Toecap Material
    Resin
  • Soles
    Abrasion Resistant TPU
  • Instep cover
    Leather - Chrome Leather + Synthetic Leather
  • Amount Of Content
    1 Pair
Part Number
PC12-275
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,608.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Multicolor
  • Size(cm)
    27.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Detail
    Whity Super Craft Tape
  • Foot Width Size
    EEE
  • JAN Code
    4979058881779
  • Trusco Code
    495-6311
  • Mass(g)
    846
  • Specifications
    JSAA Class A Certified
  • Compressive load resistance
    10kN
  • Toecap Material
    Resin
  • Soles
    Abrasion Resistant TPU
  • Instep cover
    Leather - Chrome Leather + Synthetic Leather
  • Amount Of Content
    1 Pair

Product Description

[Features]
· A sneaker with a toe box that can withstand a 1-ton static load, while still being fashionably smart.
· With phosphorescent material in the heel that lights up when there is no light.
· Spring technology in the insole provides arch support, and protects against fatigue and internal organ injury.
[Applications]
· For a wide scope of general work environments

Specifications of PC12-275

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Multicolor
  • Size(cm)
    27.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Detail
    Whity Super Craft Tape
  • Foot Width Size
    EEE
  • JAN Code
    4979058881779
  • Trusco Code
    495-6311
  • Mass(g)
    846
  • Specifications
    JSAA Class A Certified
  • Compressive load resistance
    10kN
  • Toecap Material
    Resin
  • Soles
    Abrasion Resistant TPU
  • Instep cover
    Leather - Chrome Leather + Synthetic Leather
  • Amount Of Content
    1 Pair
Part Number
PC12-275
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,608.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1