Lightweight Pro-Sneaker Light Technique Black

Brand :
SIMON

Caution

    Product Description

    [Features]
    · A lightweight, JSAA Class A approved item that weighs about 570 g per pair.
    · Antibacterial and antifungal insole.
    · Equipped with easily visible reflective material.
    · The instep pad part is made with highly-absorbent seed-stitch lining.
    [Applications]
    · For transport, warehousing and various other work operations.

    Features

    ●JSAA class A certified product, and it has a light weight of Approx. 570g(when 26.0cm) at the same time. 
    ●Insole with antibacterial and antifungal processing.

    Specification

    ●Foot Width Size:EEE
    ●SPQ(pair):10
    ●JSAA Class A Certified
    ●Pressure Resistant Load: 10±0.1kN

    Materials

    ●Upper: Artificial Leather + Mesh 
    ●Toe Box: Wide Resin Toe Box 
    ●Shoe Sole: EVA + Synthetic Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat