(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WS11BKSK-29.0 |
WS11BKSK-30.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
JAN Code | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 8,575.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | 29 | 4957520148919 | 757-0724 | 1 Pair | ||
฿ 8,575.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | 30 | 4957520148933 | 757-0732 | 1 Pair |
[Features]
· High-level durability realized through adoption of SX advanced resin which does not decompose when exposed to water.
· Flat sole adopted for increased ground contact to give excellent stability and slip resistance in all directions.
· Designed with good support around the upper.
· Distributes pressure by firmly lifting the soles of your feet over the portion from the instep to the indentation in the middle of the sole your foot. This design achieves "cradle-like" comfort.
Part Number |
---|
WS11BKSK-29.0 |
WS11BKSK-30.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
JAN Code | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 8,575.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | 29 | 4957520148919 | 757-0724 | 1 Pair | ||
฿ 8,575.00 |
SAFETY SHOES | 1 Piece(s) | 12 Day(s) | 30 | 4957520148933 | 757-0732 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?