(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shielding / Heat Resistant Gloves (5 Finger Type)

Heat Shielding / Heat Resistant Gloves (5 Finger Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TMT-767FA

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Overall Length(cm)
    60
  • Palm perimeter(cm)
    29
  • Middle finger length(cm)
    10
  • Color
    Silver
  • Thickness(mm)
    3.3
  • JAN Code
    4989999398250
  • Trusco Code
    773-5081
  • Mass(g)
    390
  • Material heat resistant temperature
    200°C/11 s
  • Inside material
    Aramid Fiber / Pyromex Fiber Insulating Material
  • Surface material
    Meta-Aramid Fibers (Aluminum Coating)
  • Lining material
    Cotton
  • Inner capacity
    1 Pair
Part Number
TMT-767FA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 7,050.00

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Overall Length(cm)
    60
  • Palm perimeter(cm)
    29
  • Middle finger length(cm)
    10
  • Color
    Silver
  • Thickness(mm)
    3.3
  • JAN Code
    4989999398250
  • Trusco Code
    773-5081
  • Mass(g)
    390
  • Material heat resistant temperature
    200°C/11 s
  • Inside material
    Aramid Fiber / Pyromex Fiber Insulating Material
  • Surface material
    Meta-Aramid Fibers (Aluminum Coating)
  • Lining material
    Cotton
  • Inner capacity
    1 Pair

Product Description

[Features]
· Aluminum coating is given to the meta-type aramid fiber with flame retardance.
· Thermal insulation is inserted throughout the intermediate layer for excellent heat resistance.
[Applications]
· For work requiring thermal insulation and heat resistance, such as in front of a furnace or boiler.

Specifications of TMT-767FA

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Size
    Configurable
  • Overall Length(cm)
    60
  • Palm perimeter(cm)
    29
  • Middle finger length(cm)
    10
  • Color
    Silver
  • Thickness(mm)
    3.3
  • JAN Code
    4989999398250
  • Trusco Code
    773-5081
  • Mass(g)
    390
  • Material heat resistant temperature
    200°C/11 s
  • Inside material
    Aramid Fiber / Pyromex Fiber Insulating Material
  • Surface material
    Meta-Aramid Fibers (Aluminum Coating)
  • Lining material
    Cotton
  • Inner capacity
    1 Pair
Part Number
TMT-767FA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 7,050.00

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Silver
●Size:Long
●SPQ(pair):5
●Material Momentary Instantaneous Heat Resistant Temperature: 200°C/11 secs
●Thickness: 3.3mm

Materials

●Front: Meta-Aramid Fibers(aluminum coating)
●Inside: Aramid Fiber, Pyromex? Fiber Heat Insulation
●Back: Cotton