- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Vectran Heat-Resistance, Cut-Prevention Gloves, 10 gauge
Specifications of VR-33
-
- Product Model
- Other
-
- The intended use
- Heat Resistance / Cold Resistance
-
- Gauge
- 10
-
- Size
- Free
-
- Color
- White
-
- JAN Code
- 4969193400331
-
- Trusco Code
- 366-2152
-
- Material
- Vectran
-
- Contents
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 440.00
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Pair |
Product Description
[Features]
· Gloves that excel in maintaining their heat-resistant properties even at low temperatures.
· Excellent abrasion resistance.
· Excellent resistance to chemicals, hypochlorous acid wash and degradation due to bleach.
· Can be washed and reused.
[Applications]
· Steel, heavy machinery, glass and soil, food processing.
Specifications of VR-33
-
- Product Model
- Other
-
- The intended use
- Heat Resistance / Cold Resistance
-
- Gauge
- 10
-
- Size
- Free
-
- Color
- White
-
- JAN Code
- 4969193400331
-
- Trusco Code
- 366-2152
-
- Material
- Vectran
-
- Contents
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 440.00
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since it has heat resistance, excellent in maintaining properties at low temperatures.
●Has hypochlorous acid resistance as it is excellent in chemicals resistance with less degradation due to chlorine bleach.Specification
●Color:White
●Size:Free
●Type:No slip prevention
●SPQ(pair):10
●Material Momentary Instantaneous Heat Resistant Temperature: 370°C
●Thickness: 3mmMaterials
●Vectran 100%
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?