(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves, Saver KG70

Cut-Resistant Gloves, Saver KG70

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,148.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
KG70-NAVY-L
KG70-NAVY-LL
KG70-NAVY-M
KG70-OR-L
KG70-OR-LL
KG70-OR-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) L 26 22 9.5 Navy 4957520557520 403-9912 90 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 27 23 10 Navy 4957520557537 403-9921 94 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) M 25 21 9 Navy 4957520557513 403-9939 86 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) L 26 22 9.5 Orange 4957520557421 403-9947 90 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) LL 27 23 10 Orange 4957520557438 403-9955 94 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) M 25 21 9 Orange 4957520557414 403-9963 86 1 Pair

Basic Specifications

  • Product Type
    Other
  • Application
    Cut Resistance
  • Thickness(mm)
    1.4
  • Material Quality
    Kevlar, Nomex, Polyurethane
  • Lining
    Cotton
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Uses Kevlar fibers for cut and flame resistance.
· Comes with reinforced leather.
· Uses easy-to-secure hook and loop fasteners.
[Applications]
· Firefighting, disaster relief, etc.

Part Number
KG70-NAVY-L
KG70-NAVY-LL
KG70-NAVY-M
KG70-OR-L
KG70-OR-LL
KG70-OR-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) L 26 22 9.5 Navy 4957520557520 403-9912 90 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 27 23 10 Navy 4957520557537 403-9921 94 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) M 25 21 9 Navy 4957520557513 403-9939 86 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) L 26 22 9.5 Orange 4957520557421 403-9947 90 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) LL 27 23 10 Orange 4957520557438 403-9955 94 1 Pair

฿ 4,148.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) M 25 21 9 Orange 4957520557414 403-9963 86 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1