(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glass Fiber Gloves Nitrile Palm Coating Long

Glass Fiber Gloves Nitrile Palm Coating Long

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 614.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGL-5295ZL-L
TGL-5295ZL-M
TGL-5295ZL-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 615.48

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 33 19 8 4989999396058 770-0903 98 1 Pair

฿ 614.86

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 32 18 7.5 4989999396041 770-0911 94 1 Pair

฿ 614.24

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 31 17 7 4989999396034 770-0920 90 1 Pair

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Color
    Gray
  • Thickness(mm)
    1.4
  • Specification details
    Cut resistance level 5, EN388 (CE4544)
  • Glove part
    Glass Fiber/HPPE/Polyester/Spandex
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Pair

Product Description

[Features]
· Excellent cutting resistance to protect hands from knives, slicers, and glass.
· Achieves a lighter weight and good stretchiness.
· Foam nitrile coating provides exceptional oil grip strength.
[Applications]
· Metal machining.
· Glass work.

Part Number
TGL-5295ZL-L
TGL-5295ZL-M
TGL-5295ZL-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 615.48

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 33 19 8 4989999396058 770-0903 98 1 Pair

฿ 614.86

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) M 32 18 7.5 4989999396041 770-0911 94 1 Pair

฿ 614.24

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) S 31 17 7 4989999396034 770-0920 90 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1