(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves Dyneema PU

Cut-Resistant Gloves Dyneema PU

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 648.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-82-L
HG-82-M
HG-82-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 650.09

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) L 23 19 8 4970181144175 758-6221 56 1 Pair

฿ 649.01

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) M 21.2 18.4 7.3 4970181144182 758-6230 49 1 Pair

฿ 648.70

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 20.9 17 7 4970181144199 758-6248 47 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    White
  • Specification 2
    Cut resistance level 2
  • Glove Part
    Dyneema
  • Slip Prevention Part
    Polyurethane (PU)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Cut-resistant gloves coated with polyurethane.
· High strength and excellent water resistance, weather resistance and chemical resistance.
[Applications]
· Handling precision machinery.
· Automotive.
· Electrical component assembly.
· Sheet metal coating, etc.

Part Number
HG-82-L
HG-82-M
HG-82-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 650.09

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) L 23 19 8 4970181144175 758-6221 56 1 Pair

฿ 649.01

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) M 21.2 18.4 7.3 4970181144182 758-6230 49 1 Pair

฿ 648.70

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 20.9 17 7 4970181144199 758-6248 47 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1