(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves ChemiStar Palm FS (10 Pairs)

Incision-Resistant Gloves, Cut-Resistant Gloves ChemiStar Palm FS (10 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,392.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO544-10PL
NO544-10PM
NO544-10PS
NO544-10PXL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 5,408.22

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 20 7.8 4901792022163 470-8539 460 1 Bag (10 Pairs)

฿ 5,405.12

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22 19.5 7.6 4901792022156 470-8547 440 1 Bag (10 Pairs)

฿ 5,392.72

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 21.0 17.0 7.2 4901792022149 470-8555 360 1 Bag (10 Pairs)

฿ 5,414.42

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) XL 25 22 8.5 4901792022170 470-8563 500 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    Gray
  • Specification Details
    Cut resistance level: 3 (CE EN388 Cut resistance test)
  • Slip Prevention Part
    Polyurethane
  • Fiber Part
    Ultra-High Strength Polyethylene, Nylon
  • 1 Bag (10 Pairs)

Product Description

[Features]
· Uniquely knit with high strength super fibers for both a good fit to the fingertips and high cut resistant strength.
· Made of fibers resistant to detergents and chemicals to enable repeated washing.
· Fine non-slip texture for high grip performance.
[Applications]
· Machinery assembly and handling of sharp objects.
· Sheet metal, thin plate glass processing and transportation.
· Handling of cutters and other blades.

Part Number
NO544-10PL
NO544-10PM
NO544-10PS
NO544-10PXL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 5,408.22

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 20 7.8 4901792022163 470-8539 460 1 Bag (10 Pairs)

฿ 5,405.12

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22 19.5 7.6 4901792022156 470-8547 440 1 Bag (10 Pairs)

฿ 5,392.72

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 21.0 17.0 7.2 4901792022149 470-8555 360 1 Bag (10 Pairs)

฿ 5,414.42

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) XL 25 22 8.5 4901792022170 470-8563 500 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1