(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves Cut Resist Long

Incision-Resistant Gloves, Cut-Resistant Gloves Cut Resist Long

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 604.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
172-L
172-LL
172-M
172-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 612.88

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 26.0 19.4 7.7 4907026017264 480-0702 50 1 Pair

฿ 606.86

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) LL 27.0 21 8.2 4907026017271 480-0711 58 1 Pair

฿ 612.72

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 26.0 18.4 7.5 4907026017240 480-0729 49 1 Pair

฿ 604.85

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) S 24.5 16.4 7.2 4907026017226 480-0737 45 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    White
  • Thickness(mm)
    1.5
  • Surface Material
    Polyurethane Resin
  • Inner Lining Material
    High Strength Polyethylene
  • Specification Details
    Cut resistance level: 2
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Soft polyurethane-coated gloves that use high strength polyethylene thread for excellent cut resistance.
· Long type that covers the cuffs.
[Applications]
· Machinery assembly.
· Handling glass products.

Part Number
172-L
172-LL
172-M
172-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 612.88

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 26.0 19.4 7.7 4907026017264 480-0702 50 1 Pair

฿ 606.86

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) LL 27.0 21 8.2 4907026017271 480-0711 58 1 Pair

฿ 612.72

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 26.0 18.4 7.5 4907026017240 480-0729 49 1 Pair

฿ 604.85

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) S 24.5 16.4 7.2 4907026017226 480-0737 45 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1