(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves 15 Gauge Dyneema Outdoor Gloves

Cut-Resistant Gloves 15 Gauge Dyneema Outdoor Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HG-80

  • Product Model
    Inner Type
  • The intended use
    Cut Resistance
  • Size
    Free
  • Total Length(cm)
    18.7
  • Around Palm(cm)
    18.8
  • Length of Middle Finger(cm)
    6.6
  • Color
    White
  • JAN Code
    4970181082422
  • Trusco Code
    758-6213
  • Mass(g)
    24.7
  • Thickness(mm)
    0.6
  • Specification 2
    Cut resistance level 2
  • Material Quality
    Dyneema, Polyurethane
  • Specifications
    Low Dust Generation
  • Amount Of Content
    1 Pair
Part Number
HG-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 363.94

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Inner Type
  • The intended use
    Cut Resistance
  • Size
    Free
  • Total Length(cm)
    18.7
  • Around Palm(cm)
    18.8
  • Length of Middle Finger(cm)
    6.6
  • Color
    White
  • JAN Code
    4970181082422
  • Trusco Code
    758-6213
  • Mass(g)
    24.7
  • Thickness(mm)
    0.6
  • Specification 2
    Cut resistance level 2
  • Material Quality
    Dyneema, Polyurethane
  • Specifications
    Low Dust Generation
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Thin type with the feel of bare hands, perfect also for use as inner gloves.
[Applications]
· Handling precision machinery.
· Automotive.
· Electrical component assembly.
· Sheet metal coating, etc.
· Food processing.

Specifications of HG-80

  • Product Model
    Inner Type
  • The intended use
    Cut Resistance
  • Size
    Free
  • Total Length(cm)
    18.7
  • Around Palm(cm)
    18.8
  • Length of Middle Finger(cm)
    6.6
  • Color
    White
  • JAN Code
    4970181082422
  • Trusco Code
    758-6213
  • Mass(g)
    24.7
  • Thickness(mm)
    0.6
  • Specification 2
    Cut resistance level 2
  • Material Quality
    Dyneema, Polyurethane
  • Specifications
    Low Dust Generation
  • Amount Of Content
    1 Pair
Part Number
HG-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 363.94

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1