(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves Spectra Guard

Cut-Resistant Gloves Spectra Guard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 577.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-77-L
HG-77-LL
HG-77-M
HG-77-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 659.69

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 22.7 20.6 7.7 4970181087229 472-8441 35.6 1 Pair

฿ 701.88

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 23.8 22.2 8.1 4970181087236 472-8459 39.2 1 Pair

฿ 613.58

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) M 21.8 20.6 7.6 4970181087212 472-8467 35.4 1 Pair

฿ 577.43

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) S 21.2 19.4 7.4 4970181087205 472-8475 31.8 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    Gray
  • Specification 2
    Cut resistance level 5
  • Material Quality
    Spectrum Fiber, Polyurethane, Glass Fiber
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Tough gloves optimal for use as inner gloves.
[Applications]
· Meat processing.
· Architectural rebar work.
· Wood processing.

Part Number
HG-77-L
HG-77-LL
HG-77-M
HG-77-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 659.69

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 22.7 20.6 7.7 4970181087229 472-8441 35.6 1 Pair

฿ 701.88

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 23.8 22.2 8.1 4970181087236 472-8459 39.2 1 Pair

฿ 613.58

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) M 21.8 20.6 7.6 4970181087212 472-8467 35.4 1 Pair

฿ 577.43

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) S 21.2 19.4 7.4 4970181087205 472-8475 31.8 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1