(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Glass Fiber Gloves

Incision-Resistant Gloves, Cut-Resistant Glass Fiber Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 587.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2542-L
2542-M
2542-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 595.77

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 22.5 20 7.3 4906554145036 474-6040 45 1 Pair

฿ 587.59

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) M 21.5 18 7.1 4906554145029 474-6058 39 1 Pair

฿ 587.28

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 20.5 17 7 4906554145012 474-6066 37 1 Pair

Basic Specifications

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    White
  • Thickness(mm)
    1.2
  • Material Quality
    Ultra-High Strength Polyethylene, Nylon, Glass Fibers
  • Inner capacity
    1 Pair

Product Description

Level 5 cut-resistant high-grade model gloves.

[Features]
· Utilizes glass fiber and ultra-high-strength polyethylene yarn.
· Excellent tear resistance strength, cut resistance, and wear resistance.
· Long fiber yarns are used for less thread dust from gloves.
· Overlock treatment is utilized at the wrist hem portion to prevent fraying.
· Fiberglass (glass fiber) and ultra-high-strength polyethylene (Dyneema) are used.

[Application]
· For metalworking industry and glass work.
· Can also be used as inner gloves.

Part Number
2542-L
2542-M
2542-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 595.77

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 22.5 20 7.3 4906554145036 474-6040 45 1 Pair

฿ 587.59

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) M 21.5 18 7.1 4906554145029 474-6058 39 1 Pair

฿ 587.28

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 20.5 17 7 4906554145012 474-6066 37 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1