(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves Kevlar SD PU Coat

Cut-Resistant Gloves Kevlar SD PU Coat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 504.93 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-157-L
HG-157-LL
HG-157-M
HG-157-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 504.93

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 24.4 19.4 8.1 4970181128311 758-5853 48 1 Pair

฿ 518.00

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) LL 25.2 20.2 8.3 4970181128304 758-5861 50 1 Pair

฿ 511.26

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) M 23.2 18 7.6 4970181128328 758-5870 42 1 Pair

฿ 518.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) S 22.1 17.6 7.1 4970181128335 758-5888 38 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    Yellow
  • Thickness(mm)
    1
  • Specification 2
    Cut resistance level 3
  • Glove Part
    Kevlar [[(R)]] Long Fibers, Woolly Nylon, Polyurethane
  • Slip Prevention Part
    Polyurethane Resin (PU)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Cut-resistant gloves coated with polyurethane.
· Low dust-generating type.
[Applications]
· Assembly requiring a clean environment.
· Precision work.
· Machinery assembly
· Metalworking.

Part Number
HG-157-L
HG-157-LL
HG-157-M
HG-157-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 504.93

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 24.4 19.4 8.1 4970181128311 758-5853 48 1 Pair

฿ 518.00

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) LL 25.2 20.2 8.3 4970181128304 758-5861 50 1 Pair

฿ 511.26

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) M 23.2 18 7.6 4970181128328 758-5870 42 1 Pair

฿ 518.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) S 22.1 17.6 7.1 4970181128335 758-5888 38 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1