(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves Kevlar 10G Anti-Slip

Incision-Resistant Gloves, Cut-Resistant Gloves Kevlar 10G Anti-Slip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 277.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-21-L
HG-21-M
HG-21-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 335.47

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 24.5 21 8.6 4970181091134 758-5942 51.6 1 Pair

฿ 308.08

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 23 19.4 7.7 4970181091141 758-5951 44.7 1 Pair

฿ 277.34

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 22 19 7.6 4970181091158 758-5969 40.8 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Color
    Yellow
  • Thickness(mm)
    1.2
  • Specification 2
    Cut resistance level 3
  • Glove Part
    Kevlar [[(R)]] Spun Yarn
  • Slip Prevention Part
    Polyvinyl Chloride
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Standard Kevlar gloves with a non-slip texture.
· Good fit.
[Applications]
· Waste processing.
· Steelworking.

Part Number
HG-21-L
HG-21-M
HG-21-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 335.47

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 24.5 21 8.6 4970181091134 758-5942 51.6 1 Pair

฿ 308.08

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 23 19.4 7.7 4970181091141 758-5951 44.7 1 Pair

฿ 277.34

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 22 19 7.6 4970181091158 758-5969 40.8 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1