(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Resistant Gloves, K-10G, Kevlar, Anti-Slip

Cut Resistant Gloves, K-10G, Kevlar, Anti-Slip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 342.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-10GS-1P-L
K-10GS-1P-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 342.85

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 23 18.0 8.4 4907026200338 478-5738 44.5 1 Pair

฿ 418.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) M 20.7 17 7.4 4907026200321 478-5746 38.5 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Color
    Yellow
  • Thickness(mm)
    1.95
  • Slip Prevention Part Material
    Polyvinyl chloride Resin dot
  • Glove Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 2
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Excellent cut resistance and abrasion resistance.
· The material is heat resistant, flame retardant (self-extinguishing) and has other excellent heat properties.
[Applications]
· Automotive.
· Metalworking.

Part Number
K-10GS-1P-L
K-10GS-1P-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 342.85

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 23 18.0 8.4 4907026200338 478-5738 44.5 1 Pair

฿ 418.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) M 20.7 17 7.4 4907026200321 478-5746 38.5 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1