(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves Kevlar 7G Anti-Slip

Incision-Resistant Gloves, Cut-Resistant Gloves Kevlar 7G Anti-Slip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 336.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-20-L
HG-20-LL
HG-20-M
HG-20-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 420.98

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 24.5 21.8 8.3 4970181091165 758-5900 76.4 1 Pair

฿ 470.17

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 24.5 23.2 8.3 4970181091127 758-5918 89.2 1 Pair

฿ 351.55

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 22.5 20 7.7 4970181091172 758-5926 65.3 1 Pair

฿ 336.40

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 22 19 7.5 4970181091189 758-5934 57.8 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Color
    Yellow
  • Thickness(mm)
    1.8
  • Specification 2
    Cut resistance level 4
  • Glove Part
    Kevlar [[(R)]] Spun Yarn
  • Slip Prevention Part
    Polyvinyl Chloride
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Standard Kevlar gloves with a non-slip texture.
· Good fit.
[Applications]
· Waste processing.
· Steelworking
· Machine processing.
· Agriculture and fishing.

Part Number
HG-20-L
HG-20-LL
HG-20-M
HG-20-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 420.98

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) L 24.5 21.8 8.3 4970181091165 758-5900 76.4 1 Pair

฿ 470.17

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 24.5 23.2 8.3 4970181091127 758-5918 89.2 1 Pair

฿ 351.55

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 22.5 20 7.7 4970181091172 758-5926 65.3 1 Pair

฿ 336.40

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 22 19 7.5 4970181091189 758-5934 57.8 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1